A 7B 7-S141204

0.44" Inside Dia., 0.75" Outside Dia., 0.125" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range Price/Unit Ships Within
1 - 24 $1.40 13 wks
25 - 49 $0.91 13 wks
50 - 99 $0.84 13 wks
100 - 249 $0.68 13 wks
250+ Request for Quote
$1.40

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 0.44 (+/- .005)
Material Impregnated Bronze
Outside Diameter 0.75 (+/- .010)
Thickness 0.125(+/-.0025)
Substitute Part BTNWAS-141204

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team