A 7B 7-S121204
0.38" Inside Dia., 0.75" Outside Dia., 0.125" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.06 | 8 wks |
25 - 49 | $0.67 | 8 wks |
50 - 99 | $0.62 | 8 wks |
100 - 249 | $0.52 | 8 wks |
250+ | Request for Quote |
$1.06
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.38 (+/- .005) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 0.75 (+/- .010) |
Thickness | 0.125(+/-.0025) |
Substitute Part | BTNWAS-121204 |