A 7B 7-S121002

0.385" Inside Dia., 0.625" Outside Dia., 0.0625" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range Price/Unit Ships Within
1 - 24 $0.85 4 wks
25 - 49 $0.55 4 wks
50 - 99 $0.51 4 wks
100 - 249 $0.42 4 wks
250+ Request for Quote
$0.85

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 0.385 (+/- .005)
Material Impregnated Bronze
Outside Diameter 0.625 (+/- .010)
Thickness 0.0625(+/-.0025)
Substitute Part BTNWAS-121002

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team