A 7B 7-S101002
0.315" Inside Dia., 0.625" Outside Dia., 0.0625" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.80 | 4 wks |
25 - 49 | $0.52 | 4 wks |
50 - 99 | $0.48 | 4 wks |
100 - 249 | $0.39 | 4 wks |
250+ | Request for Quote |
$0.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.315 (+/- .005) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 0.625 (+/- .010) |
Thickness | 0.0625(+/-.0025) |
Substitute Part | BTNWAS-101002 |