A 7B 7-S081002
0.255" Inside Dia., 0.625" Outside Dia., 0.0625" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.91 | 4 wks |
25 - 49 | $0.59 | 4 wks |
50 - 99 | $0.55 | 4 wks |
100 - 249 | $0.46 | 4 wks |
250+ | Request for Quote |
$0.91
Availability: 550 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.255 (+/- .005) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 0.625 (+/- .010) |
Thickness | 0.0625(+/-.0025) |
Substitute Part | BTNWAS-081002 |