A 7B 7-0514
0.51" Inside Dia., 1" Outside Dia., 0.125" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.88 | 8 wks |
25 - 49 | $1.21 | 8 wks |
50 - 99 | $1.12 | 8 wks |
100 - 249 | $0.93 | 8 wks |
250+ | Request for Quote |
$1.88
Availability: 101 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.51 (+/- .005) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 1 (+/- .010) |
Thickness | 0.125(+/-.0025) |
Substitute Part | A 7B 7-S161604,BTNWAS-161604 |