A 7B 7-0512
0.51" Inside Dia., 1" Outside Dia., 0.062" Thick, Oil Impregnated Bronze Thrust Washer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $2.07 | 11 wks |
| 25 - 49 | $1.33 | 11 wks |
| 50 - 99 | $1.23 | 11 wks |
| 100 - 249 | $1.02 | 11 wks |
| 250+ | Request for Quote |
$2.07
Availability: 2127 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter | 0.51 (+/- .005) |
|---|---|
| Material | Impregnated Bronze |
| Outside Diameter | 1 (+/- .010) |
| Thickness | 0.062(+/-.0025) |
| Substitute Part | A 7B 7-S161602 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities