A 7B 7-0192
0.192" Inside Dia., 0.495" Outside Dia., 0.062" Thick, Oil Impregnated Bronze Thrust Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.83 | 13 wks |
25 - 49 | $2.6 | 13 wks |
50 - 99 | $2.41 | 13 wks |
100 - 249 | $2.04 | 13 wks |
250+ | Request for Quote |
$3.83
Availability: 193 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.192 (+/- .005) |
---|---|
Material | Impregnated Bronze |
Outside Diameter | 0.495 (+/- .010) |
Thickness | 0.062(+/-.0025) |
Substitute Part | S5048Y-G75-2,BTNWAS-060802 |