A 7B 4MS122416

Sperical Sintered Bearing, 12mm Bore, 24mm Outside Diameter, 16mm Wide, 25mm Spherical Diameter, Material - Oil Impregnated Bronze.
Qty Range Price/Unit Ships Within
1 - 4 $6.09 5 wks
5 - 24 $5.69 5 wks
25 - 99 $5.11 5 wks
100 - 249 $4.7 5 wks
250+ Request for Quote
$6.09

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 12 mm
Material Oil Impregnated Bronze
Outside Dia. (D) 24 mm
Spherical Dia. (D₁) 25 mm
Width (S) 16 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team