A 7B 4MS08H1511

Sperical Sintered Bearing, 8mm Bore, 15.5mm Outside Diameter, 11mm Wide, 16mm Spherical Diameter, Material - Oil Impregnated Bronze.
Qty Range Price/Unit Ships Within
1 - 4 $4.27 5 wks
5 - 24 $3.97 5 wks
25 - 99 $3.53 5 wks
100 - 249 $3.22 5 wks
250+ Request for Quote
$4.27

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 8 mm
Material Oil Impregnated Bronze
Outside Dia. (D) 15.5 mm
Spherical Dia. (D₁) 16 mm
Width (S) 11 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team