A 7B 4MP121816
12 mm Bore, 18 mm outside Diameter, Plain Sintered Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.81 | 5 wks |
25 - 49 | $2.74 | 5 wks |
50 - 99 | $2.46 | 5 wks |
100 - 249 | $2.25 | 5 wks |
250+ | Request for Quote |
$3.81
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Bore Sizes (d) | 12 mm |
Bore Tolerances | +0.050 / +0.032 |
Flange Dia. (0 = No Flange ) (D₁) | 0 mm |
Flange Thickness (S₁) | 0 mm |
O. D. Tolerances | +0.041 / +0.023 |
Outside Dia. | 18 mm |
Overall Length (S) | 16 mm |
Substitute Part | BSNPLNMP121816 |