A 7B 4MP081416
8 mm Bore, 14 mm outside Diameter, Plain Sintered Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.83 | 13 wks |
25 - 49 | $1.96 | 13 wks |
50 - 99 | $1.73 | 13 wks |
100 - 249 | $1.56 | 13 wks |
250+ | Request for Quote |
$2.83
Availability: 542 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Bore Sizes (d) | 8 mm |
Bore Tolerances | +0.040 / +0.025 |
Flange Dia. (0 = No Flange ) (D₁) | 0 mm |
Flange Thickness (S₁) | 0 mm |
O. D. Tolerances | +0.041 / +0.023 |
Outside Dia. | 14 mm |
Overall Length (S) | 16 mm |