A 7B 4MP071010
7 mm Bore, 10 mm outside Diameter, Plain Sintered Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.78 | 13 wks |
25 - 49 | $1.16 | 13 wks |
50 - 99 | $1.02 | 13 wks |
100 - 249 | $0.9 | 13 wks |
250+ | Request for Quote |
$1.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Bore Sizes (d) | 7 mm |
Bore Tolerances | +0.040 / +0.025 |
Flange Dia. (0 = No Flange ) (D₁) | 0 mm |
Flange Thickness (S₁) | 0 mm |
O. D. Tolerances | +0.034 / +0.019 |
Outside Dia. | 10 mm |
Overall Length (S) | 10 mm |