A 7B 4MP030506
3 mm Bore, 5 mm outside Diameter, Plain Sintered Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.50 | 13 wks |
25 - 49 | $0.98 | 13 wks |
50 - 99 | $0.87 | 13 wks |
100 - 249 | $0.76 | 13 wks |
250+ | Request for Quote |
$1.50
Availability: 1324 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Bore Sizes (d) | 3 mm |
Bore Tolerances | +0.024 / +0.014 |
Flange Dia. (0 = No Flange ) (D₁) | 0 mm |
Flange Thickness (S₁) | 0 mm |
O. D. Tolerances | +0.027 / +0.015 |
Outside Dia. | 5 mm |
Overall Length (S) | 6 mm |
Substitute Part | BSNPLNMP030506 |