A 7B 4MF121812
12 mm Bore, 18 mm outside Diameter, Flanged Sintered Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.90 | 13 wks |
25 - 49 | $2.19 | 13 wks |
50 - 99 | $1.97 | 13 wks |
100 - 249 | $1.71 | 13 wks |
250+ | Request for Quote |
$2.90
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Bore Sizes (d) | 12 mm |
Bore Tolerances | +0.050 / +0.032 |
Flange Dia. (0 = No Flange ) (D₁) | 22 mm |
Flange Thickness (S₁) | 3 mm |
O. D. Tolerances | +0.041 / +0.023 |
Outside Dia. | 18 mm |
Overall Length (S) | 12 mm |
Substitute Part | BSNFLNMF121812 |