A 7B 4MF061206
6 mm Bore, 12 mm outside Diameter, Flanged Sintered Bronze Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $2.13 | 13 wks |
| 25 - 49 | $1.61 | 13 wks |
| 50 - 99 | $1.41 | 13 wks |
| 100 - 249 | $1.23 | 13 wks |
| 250+ | Request for Quote |
$2.13
Availability: 1340 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged |
|---|---|
| Bore Sizes (d) | 6 mm |
| Bore Tolerances | +0.032 / +0.020 |
| Flange Dia. (0 = No Flange ) (D₁) | 14 mm |
| Flange Thickness (S₁) | 2 mm |
| O. D. Tolerances | +0.034 / +0.019 |
| Outside Dia. | 12 mm |
| Overall Length (S) | 6 mm |
| Substitute Part | BSNFLNMF061206 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities