A 7B 4MF061004
6 mm Bore, 10 mm outside Diameter, Flanged Sintered Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.81 | 13 wks |
25 - 49 | $1.36 | 13 wks |
50 - 99 | $1.2 | 13 wks |
100 - 249 | $1.05 | 13 wks |
250+ | Request for Quote |
$1.81
Availability: 545 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Bore Sizes (d) | 6 mm |
Bore Tolerances | +0.032 / +0.020 |
Flange Dia. (0 = No Flange ) (D₁) | 14 mm |
Flange Thickness (S₁) | 2 mm |
O. D. Tolerances | +0.034 / +0.019 |
Outside Dia. | 10 mm |
Overall Length (S) | 4 mm |
Substitute Part | BSNFLNMF061004 |