A 7B 4MF030504
3 mm Bore, 5 mm outside Diameter, Flanged Sintered Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.58 | 13 wks |
25 - 49 | $1.94 | 13 wks |
50 - 99 | $1.73 | 13 wks |
100 - 249 | $1.5 | 13 wks |
250+ | Request for Quote |
$2.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Bore Sizes (d) | 3 mm |
Bore Tolerances | +0.024 / +0.014 |
Flange Dia. (0 = No Flange ) (D₁) | 8 mm |
Flange Thickness (S₁) | 1.5 mm |
O. D. Tolerances | +0.027 / +0.015 |
Outside Dia. | 5 mm |
Overall Length (S) | 4 mm |
Substitute Part | BSNFLNMF030504 |