A 7B 4-SSB12
1.5" O.D. By 6.5" Long oil impregnated bronze bar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $81.97 | 13 wks |
5 - 9 | $76.97 | 13 wks |
10 - 24 | $71.64 | 13 wks |
25 - 49 | $67.91 | 13 wks |
50+ | Request for Quote |
$81.97
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Length (L) | 6.5 Inch |
---|---|
Material | Impregnated Bronze |
Outside Dia. (O.D.) | 1.5 Inch |