A 7B 4-SSB05
0.625" O.D. By 6.5" Long oil impregnated bronze bar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $20.87 | 8 wks |
5 - 9 | $19.71 | 8 wks |
10 - 24 | $17.98 | 8 wks |
25 - 49 | $16.86 | 8 wks |
50+ | Request for Quote |
$20.87
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Length (L) | 6.5 Inch |
---|---|
Material | Impregnated Bronze |
Outside Dia. (O.D.) | 0.625 Inch |