A 7B 4-SP648624
2.504" I.D., 3.005" O.D. By 3" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $87.82 | 13 wks |
25 - 49 | $68.22 | 13 wks |
50 - 99 | $57.11 | 13 wks |
100 - 249 | $52.85 | 13 wks |
250+ | Request for Quote |
$87.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (A) | 0 |
Flange Thickness (B) | 0 |
Inside Diameter (I.D.) | 2.504 Inch |
Inside Diameter Tolerance | (+.000/-.002) Inch |
Outside Dia. (O.D.) | 3.005 Inch |
Outside Dia. Tolerance | (+.000/-.002) Inch |
Overall Length (L) | 3 |
Substitute Part | BSNPLN-P648624 |