A 7B 4-SP567432
1.9405" I.D., 2.3165" O.D. By 4" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $69.89 | 11 wks |
25 - 49 | $54.03 | 11 wks |
50 - 99 | $45.11 | 11 wks |
100 - 249 | $41.7 | 11 wks |
250+ | Request for Quote |
$69.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (A) | 0 |
Flange Thickness (B) | 0 |
Inside Diameter (I.D.) | 1.9405 Inch |
Inside Diameter Tolerance | (+.000/-.0015) Inch |
Outside Dia. (O.D.) | 2.3165 Inch |
Outside Dia. Tolerance | (+.000/-.0015) Inch |
Overall Length (L) | 4 |
Substitute Part | BSNPLN-P567432 |