A 7B 4-SP506012
1.629" I.D., 1.879" O.D. By 1.5" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.25 | 13 wks |
25 - 49 | $12.7 | 13 wks |
50 - 99 | $10.37 | 13 wks |
100 - 249 | $9.48 | 13 wks |
250+ | Request for Quote |
$17.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (A) | 0 |
Flange Thickness (B) | 0 |
Inside Diameter (I.D.) | 1.629 Inch |
Inside Diameter Tolerance | (+.000/-.0015) Inch |
Outside Dia. (O.D.) | 1.879 Inch |
Outside Dia. Tolerance | (+.000/-.0015) Inch |
Overall Length (L) | 1.5 |
Substitute Part | BSNPLN-P506012 |