A 7B 4-SP405212
1.254" I.D., 1.629" O.D. By 1.5" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $19.67 | 13 wks |
25 - 49 | $14.58 | 13 wks |
50 - 99 | $11.94 | 13 wks |
100 - 249 | $10.94 | 13 wks |
250+ | Request for Quote |
$19.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (A) | 0 |
Flange Thickness (B) | 0 |
Inside Diameter (I.D.) | 1.254 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 1.629 Inch |
Outside Dia. Tolerance | (+.000/-.0015) Inch |
Overall Length (L) | 1.5 |
Substitute Part | BSNPLN-P405212 |