A 7B 4-SP404824
1.254" I.D., 1.504" O.D. By 3" Wide Bronze Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $28.30 | 14 wks |
| 25 - 49 | $21.32 | 14 wks |
| 50 - 99 | $17.56 | 14 wks |
| 100 - 249 | $16.16 | 14 wks |
| 250+ | Request for Quote |
$28.30
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain |
|---|---|
| Flange Dia. (A) | 0 |
| Flange Thickness (B) | 0 |
| Inside Diameter (I.D.) | 1.254 Inch |
| Inside Diameter Tolerance | (+.000/-.001) Inch |
| Outside Dia. (O.D.) | 1.504 Inch |
| Outside Dia. Tolerance | (+.000/-.001) Inch |
| Overall Length (L) | 3 |
| Substitute Part | BSNPLN-P404824 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities