A 7B 4-SP162007
0.502" I.D., 0.628" O.D. By 0.875" Wide Bronze Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $3.15 | 11 wks |
| 25 - 49 | $1.98 | 11 wks |
| 50 - 99 | $1.54 | 11 wks |
| 100 - 249 | $1.34 | 11 wks |
| 250+ | Request for Quote |
$3.15
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Plain |
|---|---|
| Flange Dia. (A) | 0 |
| Flange Thickness (B) | 0 |
| Inside Diameter (I.D.) | 0.502 Inch |
| Inside Diameter Tolerance | (+.000/-.001) Inch |
| Outside Dia. (O.D.) | 0.628 Inch |
| Outside Dia. Tolerance | (+.000/-.001) Inch |
| Overall Length (L) | 0.875 |
| Substitute Part | BSNPLN-P162007 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities