A 7B 4-SP121808
0.378" I.D., 0.565" O.D. By 1" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.72 | 13 wks |
25 - 49 | $2.35 | 13 wks |
50 - 99 | $1.83 | 13 wks |
100 - 249 | $1.6 | 13 wks |
250+ | Request for Quote |
$3.72
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (A) | 0 |
Flange Thickness (B) | 0 |
Inside Diameter (I.D.) | 0.378 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 0.565 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 1 |
Substitute Part | A 7B 4-P040,BSNPLN-P121808 |