A 7B 4-SP121806

0.378" I.D., 0.565" O.D. By 0.75" Wide Bronze Bearing
Qty Range Price/Unit Ships Within
1 - 24 $2.90 13 wks
25 - 49 $1.82 13 wks
50 - 99 $1.42 13 wks
100 - 249 $1.24 13 wks
250+ Request for Quote
$2.90

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Plain
Flange Dia. (A) 0
Flange Thickness (B) 0
Inside Diameter (I.D.) 0.378 Inch
Inside Diameter Tolerance (+.000/-.001) Inch
Outside Dia. (O.D.) 0.565 Inch
Outside Dia. Tolerance (+.000/-.001) Inch
Overall Length (L) 0.75
Substitute Part A 7B 4-P039,BSNPLN-P121806

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team