A 7B 4-SP121803
0.378" I.D., 0.565" O.D. By 0.375" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.75 | 4 wks |
25 - 49 | $1.13 | 4 wks |
50 - 99 | $0.9 | 4 wks |
100 - 249 | $0.77 | 4 wks |
250+ | Request for Quote |
$1.75
Availability: 175 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain |
---|---|
Flange Dia. (A) | 0 |
Flange Thickness (B) | 0 |
Inside Diameter (I.D.) | 0.378 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 0.565 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 0.375 |
Substitute Part | BSNPLN-P121803 |