A 7B 4-SF324414
1.002" I.D., 1.378" O.D. By 1.75" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.48 | 1 wks |
25 - 49 | $10.11 | 1 wks |
50 - 99 | $9.73 | 1 wks |
100 - 249 | $8.44 | 1 wks |
250+ | Request for Quote |
$13.48
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 1.625 |
Flange Thickness (B) | 0.188 |
Inside Diameter (I.D.) | 1.002 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 1.378 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 1.75 |
Substitute Part | BSNFLN-F324414 |