A 7B 4-SF324008
1.002" I.D., 1.253" O.D. By 1" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.01 | 13 wks |
25 - 49 | $4.34 | 13 wks |
50 - 99 | $4.11 | 13 wks |
100 - 249 | $3.53 | 13 wks |
250+ | Request for Quote |
$6.01
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 1.5 |
Flange Thickness (B) | 0.188 |
Inside Diameter (I.D.) | 1.002 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 1.253 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 1 |
Substitute Part | BSNFLN-F324008 |