A 7B 4-SF324006
1.002" I.D., 1.253" O.D. By 0.75" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.17 | 4 wks |
25 - 49 | $3.79 | 4 wks |
50 - 99 | $3.57 | 4 wks |
100 - 249 | $3.07 | 4 wks |
250+ | Request for Quote |
$5.17
Availability: 33 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 1.5 |
Flange Thickness (B) | 0.188 |
Inside Diameter (I.D.) | 1.002 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 1.253 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 0.75 |
Substitute Part | BSNFLN-F324006 |