A 7B 4-SF283612
0.877" I.D., 1.128" O.D. By 1.5" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.14 | 8 wks |
25 - 49 | $5.37 | 8 wks |
50 - 99 | $5.11 | 8 wks |
100 - 249 | $4.4 | 8 wks |
250+ | Request for Quote |
$7.14
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 1.375 |
Flange Thickness (B) | 0.156 |
Inside Diameter (I.D.) | 0.877 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 1.128 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 1.5 |
Substitute Part | BSNFLN-F283612 |