A 7B 4-SF283210
0.877" I.D., 1.003" O.D. By 1.25" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.44 | 13 wks |
25 - 49 | $3.08 | 13 wks |
50 - 99 | $2.89 | 13 wks |
100 - 249 | $2.46 | 13 wks |
250+ | Request for Quote |
$4.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 1.25 |
Flange Thickness (B) | 0.156 |
Inside Diameter (I.D.) | 0.877 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 1.003 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 1.25 |
Substitute Part | BSNFLN-F283210 |