A 7B 4-SF243012
0.752" I.D., 0.94" O.D. By 1.5" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.70 | 11 wks |
25 - 49 | $4.1 | 11 wks |
50 - 499 | $3.87 | 11 wks |
500+ | $3.32 | 11 wks |
$5.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 1.1875 |
Flange Thickness (B) | 0.156 |
Inside Diameter (I.D.) | 0.752 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 0.94 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 1.5 |
Substitute Part | BSNFLN-F243012 |