A 7B 4-SF202616
0.627" I.D., 0.815" O.D. By 2" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.47 | 11 wks |
25 - 49 | $5.45 | 11 wks |
50 - 499 | $5.21 | 11 wks |
500+ | $4.48 | 11 wks |
$7.47
Availability: 96 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 1.0625 |
Flange Thickness (B) | 0.156 |
Inside Diameter (I.D.) | 0.627 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 0.815 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 2 |
Substitute Part | BSNFLN-F202616 |