A 7B 4-SF202606

0.627" I.D., 0.815" O.D. By 0.75" Wide Bronze Bearing
Qty Range Price/Unit Ships Within
1 - 24 $3.48 13 wks
25 - 49 $2.28 13 wks
50 - 99 $2.1 13 wks
100 - 249 $1.76 13 wks
250+ Request for Quote
$3.48

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Flanged
Flange Dia. (A) 1.0625
Flange Thickness (B) 0.156
Inside Diameter (I.D.) 0.627 Inch
Inside Diameter Tolerance (+.000/-.001) Inch
Outside Dia. (O.D.) 0.815 Inch
Outside Dia. Tolerance (+.000/-.001) Inch
Overall Length (L) 0.75
Substitute Part BSNFLN-F202606

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team