A 7B 4-SF162408

0.502" I.D., 0.753" O.D. By 1" Wide Bronze Bearing
Qty Range Price/Unit Ships Within
1 - 24 $4.81 13 wks
25 - 49 $3.39 13 wks
50 - 99 $3.2 13 wks
100 - 249 $2.73 13 wks
250+ Request for Quote
$4.81

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Flanged
Flange Dia. (A) 1
Flange Thickness (B) 0.125
Inside Diameter (I.D.) 0.502 Inch
Inside Diameter Tolerance (+.000/-.001) Inch
Outside Dia. (O.D.) 0.753 Inch
Outside Dia. Tolerance (+.000/-.001) Inch
Overall Length (L) 1
Substitute Part BSNFLN-F162408

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team