A 7B 4-SF162004
0.502" I.D., 0.628" O.D. By 0.5" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.00 | 4 wks |
25 - 49 | $3.66 | 4 wks |
50 - 99 | $3.45 | 4 wks |
100 - 249 | $2.94 | 4 wks |
250+ | Request for Quote |
$5.00
Availability: 30 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 0.875 |
Flange Thickness (B) | 0.125 |
Inside Diameter (I.D.) | 0.502 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 0.628 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 0.5 |
Substitute Part | BSNFLN-F162004 |