A 7B 4-SF121806
0.377" I.D., 0.5645" O.D. By 0.75" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.59 | 5 wks |
25 - 49 | $1.68 | 5 wks |
50 - 99 | $1.54 | 5 wks |
100 - 249 | $1.27 | 5 wks |
250+ | Request for Quote |
$2.59
Availability: 263 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 0.75 |
Flange Thickness (B) | 0.125 |
Inside Diameter (I.D.) | 0.377 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 0.565 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 0.75 |
Substitute Part | BSNFLN-F121806 |