A 7B 4-SF121603
0.377" I.D., 0.502" O.D. By 0.375" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.87 | 5 wks |
25 - 49 | $0.57 | 5 wks |
50 - 99 | $0.52 | 5 wks |
100 - 249 | $0.43 | 5 wks |
250+ | Request for Quote |
$0.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 0.6875 |
Flange Thickness (B) | 0.094 |
Inside Diameter (I.D.) | 0.377 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 0.502 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 0.375 |
Substitute Part | BSNFLN-F121603 |