A 7B 4-SF101406
0.314" I.D., 0.439" O.D. By 0.75" Wide Bronze Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 99 | $2.53 | 11 wks |
| 100 - 249 | $1.62 | 11 wks |
| 250 - 499 | $1.5 | 11 wks |
| 500+ | $1.23 | 11 wks |
$2.53
Availability: 452 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged |
|---|---|
| Flange Dia. (A) | 0.625 |
| Flange Thickness (B) | 0.094 |
| Inside Diameter (I.D.) | 0.314 Inch |
| Inside Diameter Tolerance | (+.000/-.001) Inch |
| Outside Dia. (O.D.) | 0.439 Inch |
| Outside Dia. Tolerance | (+.000/-.001) Inch |
| Overall Length (L) | 0.75 |
| Substitute Part | BSNFLN-F101406 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities