A 7B 4-SF081203 - Sintered Bronze Bearing
Experience reduced maintenance and exceptional performance with the A 7B 4-SF081203 commercial sintered bronze bearings. Constructed from oil-impregnated, self-lubricating bronze, these .377" wide bearings ensure smooth and reliable operation across a range of applications.
0.252" I.D., 0.377" O.D. By 0.375" Wide Bronze Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 99 | $0.69 | 11 wks |
| 100 - 249 | $0.46 | 11 wks |
| 250 - 499 | $0.43 | 11 wks |
| 500+ | $0.35 | 11 wks |
$0.69
Availability: 287 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged |
|---|---|
| Flange Dia. (A) | 0.5 |
| Flange Thickness (B) | 0.047 |
| Inside Diameter (I.D.) | 0.252 Inch |
| Inside Diameter Tolerance | (+.000/-.001) Inch |
| Outside Dia. (O.D.) | 0.377 Inch |
| Outside Dia. Tolerance | (+.000/-.001) Inch |
| Overall Length (L) | 0.375 |
| Substitute Part | BSNFLN-F081203 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities