A 7B 4-SF061002
0.189" I.D., 0.3145" O.D. By 0.25" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.46 | 11 wks |
25 - 49 | $0.3 | 11 wks |
50 - 499 | $0.26 | 11 wks |
500+ | $0.22 | 11 wks |
$0.46
Availability: 573 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 0.375 |
Flange Thickness (B) | 0.047 |
Inside Diameter (I.D.) | 0.189 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 0.314 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 0.25 |
Substitute Part | BSNFLN-F061002 |