A 7B 4-SF041002
0.127" I.D., 0.315" O.D. By 0.25" Wide Bronze Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.04 | 13 wks |
25 - 49 | $0.67 | 13 wks |
50 - 99 | $0.62 | 13 wks |
100 - 249 | $0.52 | 13 wks |
250+ | Request for Quote |
$1.04
Availability: 90 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged |
---|---|
Flange Dia. (A) | 0.375 |
Flange Thickness (B) | 0.047 |
Inside Diameter (I.D.) | 0.127 Inch |
Inside Diameter Tolerance | (+.000/-.001) Inch |
Outside Dia. (O.D.) | 0.315 Inch |
Outside Dia. Tolerance | (+.000/-.001) Inch |
Overall Length (L) | 0.25 |
Substitute Part | BSNFLN-F041002 |