A 7B 4-SCB1420
1.75" I.D., 2.5" O.D. BY 6.5" Long oil impregnated bronze bar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $117.09 | 13 wks |
5 - 9 | $110.56 | 13 wks |
10 - 24 | $103.19 | 13 wks |
25 - 49 | $98.72 | 13 wks |
50+ | Request for Quote |
$117.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 1.75 Inch |
---|---|
Length | 6.5 Inch |
Material | Impregnated Bronze |
Outside Dia. (O.D.) | 2.5 Inch |
Substitute Part | BSNCOR-SCB1420 |