A 7B 4-SCB1220
1.5" I.D., 2.5" O.D. BY 6.5" Long oil impregnated bronze bar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $140.50 | 13 wks |
5 - 9 | $133.08 | 13 wks |
10 - 24 | $124.4 | 13 wks |
25 - 49 | $119.24 | 13 wks |
50+ | Request for Quote |
$140.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 1.5 Inch |
---|---|
Length | 6.5 Inch |
Material | Impregnated Bronze |
Outside Dia. (O.D.) | 2.5 Inch |
Substitute Part | BSNCOR-SCB1220 |