A 7B 4-SCB0824
1" I.D., 3" O.D. BY 6.5" Long oil impregnated bronze bar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $263.61 | 13 wks |
5 - 9 | $252.17 | 13 wks |
10 - 24 | $236.78 | 13 wks |
25 - 49 | $228.37 | 13 wks |
50+ | Request for Quote |
$263.61
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 1 Inch |
---|---|
Length | 6.5 Inch |
Material | Impregnated Bronze |
Outside Dia. (O.D.) | 3 Inch |
Substitute Part | BSNCOR-SCB0824 |