A 7B 4-SCB0712
0.875" I.D., 1.5" O.D. BY 6.5" Long oil impregnated bronze bar
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $78.27 | 13 wks |
| 5 - 9 | $73.3 | 13 wks |
| 10 - 24 | $68.08 | 13 wks |
| 25 - 49 | $64.45 | 13 wks |
| 50+ | Request for Quote |
$78.27
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter (I.D.) | 0.875 Inch |
|---|---|
| Length | 6.5 Inch |
| Material | Impregnated Bronze |
| Outside Dia. (O.D.) | 1.5 Inch |
| Substitute Part | BSNCOR-SCB0712 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities