A 7B 4-SCB0622
0.75" I.D., 2.75" O.D. BY 6.5" Long oil impregnated bronze bar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $282.82 | 13 wks |
5 - 9 | $270.84 | 13 wks |
10 - 24 | $254.43 | 13 wks |
25 - 49 | $245.56 | 13 wks |
50+ | Request for Quote |
$282.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 0.75 Inch |
---|---|
Length | 6.5 Inch |
Material | Impregnated Bronze |
Outside Dia. (O.D.) | 2.75 Inch |
Substitute Part | BSNCOR-SCB0622 |